??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS VS-M1280BF1-L3-000( )
HELP_VARIABLE
Company
Balluff
Description
Handheld-Code-Reader
Bill of material
BALLUFF BVS VS-M1280BF1-L3-000( )
VERF
Availability
Available
BC
Order code
BVS01ZC
TC
Product identifier
BVS VS-M1280BF1-L3-000
PX
Product view
7200017493_AA
HAL
Holder
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.240 Kg
TRAFFIC
Customs number
85258900
DESCRIPT
Description
Vision Sensor, Sensor type Vision=CMOS 1/3" monochrome global shutter, Image resolution=1.2 MP(1280 x 960 pixels), Light emitter=LED, Digital inputs=Trigger, Switching output=Push-pull NV;Push-pull Overall result;Push-pull external illumination Configurable by software, Interface 01=IO-Link, Range max.=600 mm, Field of view min., long side=30 mm, Field of view max., long side=305 mm, Field of view min., short side=30 mm, Field of view max., short side=230 mm, Focal length=9.6 mm
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.